14 Ordering Information

For details on ordering codes, see Product Identification System.

Ordering Code

SiP Device Revision

DDR

Memory

Configuration

NAND

Memory

Configuration

Package

Carrier Type

Module

Ambient

Temperature

Range

SAM9X75D2GN4-I/M4BA12-Gbit DDR3L4 Gbits35x30 mm 174-pin moduleTray-40°C to +85°C
SAM9X75D1GN2-I/M4BA11-Gbit DDR3L2 Gbits
SAM9X75D5MN0-I/M4BA1512-Mbit DDR2N/A