Introduction
The Microchip SAM9X75 System-On-Module Series is a small single-sided SOM series based on a System-in-Package (SiP) ARM926EJ-S Arm® Thumb® CPU-based embedded microprocessor running up to 800 MHz.
The SAM9X75 SOM Series is built on a common set of proven Microchip components to reduce time to market by simplifying hardware design and software development.
The SOM embeds a SAM9X75 SiP microprocessor with an up to 2-Gbit DDR SDRAM, an up to 4-Gbit NAND Flash memory, a Gigabit Ethernet PHY, a 64-Mbit serial Quad I/O Flash memory and a dedicated Power Management Unit.
The SAM9X75 SOM Series also limits design rules of the main application board, reducing overall PCB complexity and cost. The SAM9X75 SOM Series is supported by a free Linux® distribution and bare metal C examples.