15 Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Architecture: | SAM9 | = ARM926EJ–S Arm Thumb microprocessor |
| Product Group: | X75 | = General purpose microprocessor |
| Memory Type and Size: | D2G | = 2-Gbit DDR3L SDRAM |
| D1G | = 1-Gbit DDR3L SDRAM | |
| D5M | = 512-Mbit DDR2 SDRAM | |
| NAND Flash Memory: | N4 | = 4-Gbit NAND Flash memory |
| N2 | = 2-Gbit NAND Flash memory | |
| N0 | = No NAND Flash memory | |
| Ambient Temperature Range: | I | = –40°C to +85°C (industrial) |
| Package: | M4B | = System-On-Module package code |
Example:
- SAM9X75D2GN4-I/M4B = ARM926EJ–S Arm Thumb general purpose microprocessor with 2-Gbit DDR3L SDRAM and 4-Gbit NAND Flash memory for industrial applications, in an M4B package