5 Description
The SAM9X75 SOM Series is a high-performance System-On-Module series based on the ultra-low power ARM926EJ-S CPU-based embedded microprocessor (MPU) SAM9X75. The SAM9X75 SOM Series is certified for industrial operating conditions over the [-40°C to 85°C] industrial ambient temperature range.
The SAM9X75 SOM Series operates at a maximum CPU operating
frequency of 800 MHz and a maximum bus speed of 266 MHz and offers the following
features:
- DDRx SDRAM memory with one of the
following configurations:
- 512-Mbit DDR2 SDRAM memory size (SAM9X75D5M-I/4TB)
- 1-Gbit DDR3L SDRAM memory size (SAM9X75D1G-I/4TB)
- 2-Gbit DDR3L SDRAM memory size (SAM9X75D2G-I/4TB)
- 64 Mbits of Serial Quad I/O (SQI) Flash memory with EUI (SST26VF064BEUIT-104I/MF)
- A Gigabit Ethernet transceiver (LAN8840T-V/PSA)
The SAM9X75 SOM Series device is a 35x30 mm 174-pin 0.65 mm Pad Pitch Module.
The device offers an extensive peripheral set, system control and up to 67 I/Os featuring:
- Up to 12 Flexible Serial
Communication Controllers (FLEXCOM)
- Universal Synchronous Asynchronous Receiver Transceiver (USART)
- Two-Wire Interface (TWI)
- Serial Peripheral Interface (SPI)
- Up to six 12-bit ADC inputs, with a maximum of 1-Msps conversion rate
- Up to two CAN(FD) interfaces compliant with CAN Protocol version 2.0 Part A, B and ISO 11898-1
- Up to two SDMMC interfaces (MultiMedia Card/e.MMC) compliant with Specification V4.51, SD Memory Card Specification V3.0 and SDIO Specification V3.0
- Up to four PWM interfaces
- Serial interfaces such as SSC and I²S
- 4-lane LVDS or MIPI DSI® interface
- 4-lane CSI-2 camera interface
- Half-bridge class-D stereo
Note:
- Only available with 1-Gbit DDR3L SDRAM memory size (SAM9X75D1G-I/4TB).
- Only available with 2-Gbit DDR3L SDRAM memory size (SAM9X75D2G-I/4TB).
- Only available with 512-Mbit DDR2 SDRAM memory size (SAM9X75D5M-I/4TB).