14 Ordering Information
For details on ordering codes, see Product Identification System.
|
Ordering Code |
SiP Device Revision |
DDR Memory Configuration |
NAND Memory Configuration |
Package |
Carrier Type |
Module Ambient Temperature Range |
|---|---|---|---|---|---|---|
| SAM9X75D2GN4-I/M4B | A1 | 2-Gbit DDR3L | 4 Gbits | 35x30 mm 174-pin module | Tray | -40°C to +85°C |
| SAM9X75D1GN2-I/M4B | A1 | 1-Gbit DDR3L | 2 Gbits | |||
| SAM9X75D5MN0-I/M4B | A1 | 512-Mbit DDR2 | N/A |