To order or obtain information—such as on pricing or delivery—please refer to the factory or
sales office.
Table 10-1. Product Number Format| XXXXXXXX | X | X | XX | -XX |
|---|
| Product | Output Current | Temperature Range | Package | Media Type |
Table 10-2. Product Number Legend| Product: | MIC38150 | High Efficiency Low Dropout Regulator |
| Output Current: | H | 1.5A |
| Temperature Range: | Y | –40°C to 125°C |
| Package: | HL | 28-Lead 4 mm × 6 mm VQFN |
| Media Type: | -TR | Tape and Reel (Base Qty. 1000) |
| Example: | MIC38150HYHL-TR |
| Specs: | MIC38150 - High Efficiency Low Dropout Regulator, 1.5A Output Current, –40°C to
125°C Temperature Range, 28-Lead 4 mm × 6 mm VQFN Package, Tape and Reel (Base Qty. 1000)
Media Type |
Note: Other specifications might be available upon request. Please contact
your Microchip sales representative for more information.