5 EMI Performance
VOUT =1.8V, IOUT =1.2A.
Note: The graphs and tables provided following this note are a statistical
summary based on a limited number of samples and are provided for informational purposes only.
The performance characteristics listed herein are not tested or guaranteed. In some graphs or
tables, the data presented may be outside the specified operating range (e.g., outside
specified power supply range) and therefore outside the warranted range.