Features

  • Output current up to 1.5A
  • Input voltage range: 3.0V to 5.5V
  • Adjustable output voltage down to 1.0V
  • Output noise less than 5 mV
  • Ultra fast transient performance
  • Unique switcher plus LDO architecture
  • Fully integrated MOSFET switches
  • Micro-power shutdown
  • Easy upgrade from LDO as power dissipation becomes an issue
  • Thermal shutdown and current limit protection
  • 4 mm × 6 mm × 0.9 mm VQFN package