3 Typical Characteristics

VIN = 3.3V, VOUT = 1.8V, COUT = 10 μF, RLPF = 25 kΩ, IOUT = 100 mA, unless noted.

Note: The graphs and tables provided following this note are a statistical summary based on a limited number of samples and are provided for informational purposes only. The performance characteristics listed herein are not tested or guaranteed. In some graphs or tables, the data presented may be outside the specified operating range (e.g., outside specified power supply range) and therefore outside the warranted range.
Figure 3-1. MIC38150 PSRR
Figure 3-2. Load Regulation
Figure 3-3. Output Voltage vs. Input Voltage
Figure 3-4. Output Voltage vs. Temperature
Figure 3-5. Thermal Shutdown
Figure 3-6. MIC38150 Efficiency
Figure 3-7. Dropout Voltage vs. Load Current
Figure 3-8. Dropout Voltage vs. Temperature
Figure 3-9. Current Limit vs. Input Voltage
Figure 3-10. Enable Threshold
Figure 3-11. Operating Current vs. Input Voltage
Figure 3-12. Switch Frequency vs. RLPF Resistance (3.3V-1.0V)
Figure 3-13. Switch Frequency vs. RLPF Resistance (3.3V-1.8V)
Figure 3-14. Switch Frequency vs. RLPF Resistance (5.0V-1.0V)
Figure 3-15. Switch Frequency vs. RLPF Resistance (5.0V-1.8V)
Figure 3-16. Switch Frequency vs. RLPF Resistance (5.0V-2.5V)