2 Ordering Information
Note:
- Not all combinations are valid. The available device part numbers are listed in Configuration Summary.
- Devices in the WLCSP package include a factory programmed Bootloader. Contact your local Microchip sales office for additional information.
- WLCSP package type is available only with the package Grade U and N.
- Package Grade N is available with only package type U.
- The AEC-Q100 Grade 1 qualified version is only offered in the TQFP, VQFN and BGA packages. The VQFN package will have wettable flanks. The TQFP, VQFN and BGA packages are assembled with gold bond wires..
- EFP is only available for package Grade U.
- EFP is an ordering code extension and will not be printed onto the package marking (section 58.1: Package Marking Information).
- E51G devices have only 1 instance of CAN.