58 Appendix A
ISELED FULL License Enabled Functional Devices
Microchip offers ISELED full license enabled devices which can utilize the ISELED software stack and library available for download from the Microchip Website. Included in the download will be the ISELED stack source code file and header, the library binary, and the library user’s manual. Refer to the Inova data sheet “INLC10AQ (ISELED control commands; document AN-INLC_04)”. For additional information on Microchip's ISELED solutions, please visit the Microchip Website (www.microchip.com/iseled).
Contact Microchip Sales Office for more details on the ISELED full license enabled devices or to request a part number which is not available in the section below “Ordering Information”.
Ordering Information
The following table lists the ISELED full license enabled devices which can utilize the ISELED full license software stack and library.
| Ordering Code | FLASH (bytes) | SRAM (bytes) | Temperature Grade | Package | Carrier Type |
|---|---|---|---|---|---|
| ATSAME51N19A-AZT510 | 512K | 192K | -40°C to 125°C | TQFP100 | Tape & Real |
| ATSAME51N19A-AZ510 | 512K | 192K | -40°C to 125°C | TQFP100 | Tray |