5 Signal Descriptions List
The following table gives details on signal names classified by peripheral.
| Signal Name | Function | Type | Active Level |
|---|---|---|---|
| Device Service Unit - DSU | |||
| SWCLK | SW Clock | Digital | |
| SWDIO | SW Bidirectional Data | Digital | |
| RESETN | Reset input | Digital | Low |
| Trace Port Interface Unit - TPIU | |||
| TRACEDATA[3:0] | Trace Data Output | Digital | |
| TRACECLK | Trace Clock | Digital | |
| SWO | Serial Wire Output | Digital | |
| Analog Comparators - AC | |||
| CMP[1:0] | AC Comparator Outputs | Digital | |
| AIN[3:0] | AC Analog Inputs | Analog | |
| Analog Digital Converter - ADC | |||
| AIN[15:0] | ADC Analog Inputs | Analog | |
| VREFA | ADC Voltage External Reference A | Analog | |
| VREFB | ADC Voltage External Reference B | Analog | |
| VREFC | ADC Voltage External Reference C | Analog | |
| Peripheral Touch Controller - PTC | |||
| XY[31:0] | PTC X/Y Input/Output | Analog | |
| Digital Analog Converter - DAC | |||
| VOUT[1:0] | DAC Voltage output | Analog | |
| VREFA | DAC Voltage External Reference | Analog | |
| External Interrupt Controller - EIC | |||
| EXTINT[15:0] | External Interrupts inputs | Digital | |
| NMI | External Non-Maskable Interrupt input | Digital | |
| Generic Clock Generator - GCLK | |||
| GCLK_IO[7:0] | Generic Clock (source clock inputs or generic clock generator output) | Digital | |
| Custom Control Logic - CCL | |||
| IN[11:0] | Logic Inputs | Digital | |
| OUT[3:0] | Logic Outputs | Digital | |
| Supply Controller - SUPC | |||
| VBAT | External battery supply Inputs | Analog | |
| OUT[1:0] | Logic Outputs | Digital | |
| Power Manager - PM | |||
| RESETN | Reset input | Digital | Low |
| Oscillators Control - OSCCTRL | |||
| XOSCx - XIN | Crystal or external clock Input | Analog/Digital | |
| XOSCx - XOUT | Crystal Output | Analog | |
| 32KHz Oscillators Control - OSC32KCTRL | |||
| XIN32 | 32KHz Crystal or external clock Input | Analog/Digital | |
| XOUT32 | 32KHz Crystal Output | Analog | |
| General Purpose I/O - PORT | |||
| PA31 - PA30, PA27, PA25 - PA00 | Parallel I/O Controller I/O Port A | Digital | |
| PB31 - PB00 | Parallel I/O Controller I/O Port B | Digital | |
| PC31 - PC30, PC28 - PC10, PC07 - PC00 | Parallel I/O Controller I/O Port C | Digital | |
| PD21-PD20, PD12 - PD08, PD01 - PD00 | Parallel I/O Controller I/O Port D | Digital | |
| Real-Time Counter - RTC | |||
| IN[4:0] | Tamper / Wake / Active Layer Protection Input | Digital | |
| OUT | Active Layer Protection Output | Digital | |
| Timer Counter - TCx | |||
| WO[1:0] | Waveform Outputs/Capture Inputs | Digital | |
| Timer Counter - TCCx | |||
| WO[7:0] | Waveform Outputs/Capture Inputs | Digital | |
| Position Decoder - PDEC | |||
| PDEC[2:0] | PDEC Inputs | Digital | |
| Parallel Capture Controller - PCC | |||
| DEN1 | Sensor Sync1 | Digital | |
| DEN2 | Sensor Sync2 | Digital | |
| CLK | Sensor Clock | Digital | |
| DATA[13:0] | Sensor Data | Digital | |
| Serial Communication Interface - SERCOMx | |||
| PAD[3:0] | SERCOM Inputs/Outputs Pads | Digital | |
| Quad Serial Peripheral Interface - QSPI | |||
| SCK | Serial Clock | Digital | |
| CS | Chip Select | Digital | |
| DATA[3:0] | Data Input/Output | Digital | |
| Ethernet MAC - GMAC | |||
| GTXEN | Transmit Enable | Digital | |
| GTXCK | Transmit Clock or Reference Clock | Digital | |
| GTX[3:0] | Transmit Data | Digital | |
| GTXER | Transmit Coding Error | Digital | |
| GRXER | Receive Error | Digital | |
| GRXCK | Receive Clock | Digital | |
| GRX[3:0] | Receive Data | Digital | |
| GRXDV | Receive Data Valid | Digital | |
| GCOL | Collision Detect | Digital | |
| GCRS | Carrier Sense and Data Valid | Digital | |
| GMDIO | Management Data Input/Output | Digital | |
| GMDC | Management Data Clock | Digital | |
| Universal Serial Bus - USB | |||
| DP | DP for USB | Digital | |
| DM | DM for USB | Digital | |
| SOF 1kHz | USB Start of Frame | Digital | |
| Control Area Network - CANx | |||
| TX | CAN Transmit | Digital | |
| RX | CAN Receive | Digital | |
| Inter-IC Sound Controller - I2S | |||
| MCK1, MCK0 | Host Clock | Digital | |
| SCK1, SCK0 | Serial Clock | Digital | |
| FS1, FS0 | I²S Word Select or TDM Frame Sync | Digital | |
| SDO | Serial Data Output for Transmit Serializer | Digital | |
| SDI | Serial Data Input for Receive Serializer | Digital | |
| SD/MMC Host Controller - SDHCx | |||
| CD | SD Card / SDIO / e.MMC Card Detect | Digital | |
| CMD | SD Card / SDIO / e.MMC Command/Response Line | Digital | |
| WP | SD Card Connector Write Protect Signal | Digital | |
| CK | SD Card / SDIO / e.MMC Clock Signal | Digital | |
| DAT[3:0] | SD Card / SDIO / e.MMC Data Lines | Digital | |