Features
Operating Conditions
- 1.71V to 3.63V, -40°C to +125°C, DC to 100 MHz
- 1.71V to 3.63V, -40°C to +105°C, DC to 120 MHz
- 1.71V to 3.63V, -40°C to +85°C, DC to 120 MHz
Core: 120 MHz Arm Cortex-M4
- 403 CoreMark® at 120 MHz
- 4 KB combined instruction cache and data cache
- 8-Zone Memory Protection Unit (MPU)
- Thumb®-2 instruction set
- Embedded Trace Module (ETM) with instruction trace stream
- Core Sight Embedded Trace Buffer (ETB)
- Trace Port Interface Unit (TPIU)
- Floating Point Unit (FPU)
Memories
- 1 MB/512 KB/256 KB in-system
self-programmable Flash with:
- Error Correction Code (ECC)
- Dual bank with Read-While-Write (RWW) support
- EEPROM hardware emulation (SmartEEPROM)
- 128 KB, 192 KB, 256 KB
SRAM main memory
- 64 KB, 96 KB, 128 KB of Error Correction Code (ECC) RAM option
- Up to 4 KB of Tightly Coupled Memory (TCM)
- Up to 8 KB additional SRAM
- Can be retained in backup mode
- Eight 32-bit backup registers
System
- Power-on Reset (POR) and Brown-out detection (BOD)
- Internal and external clock options
- External Interrupt Controller (EIC)
- 16 external interrupts
- One non-maskable interrupt
- Two-pin Serial Wire Debug (SWD) programming, test, and debugging interface
Power Supply
- Idle, Standby, Hibernate, Backup, and Off sleep modes
- SleepWalking peripherals
- Battery backup support
- Embedded Buck/LDO regulator supporting on-the-fly selection
High-Performance Peripherals
- 32-channel Direct Memory Access Controller (DMAC)
- Built-in CRC with memory CRC generation/monitor hardware support
- Up to two SD/MMC Host Controller (SDHC)
- Up to 50 MHz operation
- 4-bit or 1-bit interface
- Compatibility with SD and SDHC memory card specification version 3.01
- Compatibility with SDIO specification version 3.0
- Compliant with JDEC specification, MMC memory cards V4.51
- One Quad I/O Serial Peripheral Interface (QSPI)
- eXecute-In-Place (XIP) support
- Dedicated AHB memory zone
- One Ethernet MAC (SAM E53 and SAM E54)
- 10/100 Mbps in MII and RMII with dedicated DMA
- IEEE® 1588 Precision Time Protocol (PTP) support
- IEEE 1588 Time Stamping Unit (TSU) support
- IEEE 802.3AZ energy efficiency support
- Support for 802.1AS and 1588 precision clock synchronization protocol
- Wake on LAN support
- Up to two
Controller Area Network (CAN) (that is., SAM E51 and SAM E54)
- Support for CAN 2.0A/CAN 2.0B and CAN-FD (ISO 11898-1:2015)
- One Full-Speed (12 Mbps)
Universal Serial Bus (USB) 2.0 interface:
- Embedded host and device function
- Eight endpoints
- On-chip transceiver with integrated serial resistor
System Peripherals
- 32-channel Event System
- Up to eight Serial Communication Interfaces (SERCOM), each
configurable to operate as either:
- USART with full-duplex and single-wire half-duplex configuration
- ISO7816
- I2C up to 3.4 MHz
- SPI
- LIN Host/Client
- RS485
- SPI inter-byte space
- Up to eight 16-bit
Timers/Counters (TC) each configurable as:
- 16-bit TC with two compare/capture channels
- 8-bit TC with two compare/capture channels
- 32-bit TC with two compare/capture channels, by pairing two TCs
- Two 24-bit Timer/Counters
for Control (TCC) with extended functions:
- Up to six compare channels with optional complementary output
- Generation of synchronized Pulse-Width Modulation (PWM) pattern across port pins
- Deterministic fault protection, fast decay and configurable dead-time between complementary output
- Dithering that increase resolution with up to 5 bit and reduce quantization error
- Up to Three 16-bit
Timer/Counters for Control (TCC) with extended functions:
- Up to three compare channels with optional complementary output
- PWM Modes using TC and TCC peripherals:
- Up to six PWM channels on each 24-bit TCC
- Up to three PWM channels on each 16-bit TCC
- Up to two PWM channels on each 16-bit TC
- 32-bit Real Time Counter (RTC) with clock/calendar function
- Up to 5 wake-up pins with tamper detection and debouncing filter
- Watchdog Timer (WDT) with Window mode
- CRC-32 generator
- One two-channel Inter-IC Sound Interface (I2S)
- Position Decoder (PDEC)
- Frequency meter (FREQM)
- One Four-LUTs Configurable Custom Logic (CCL)
- Dual 12-bit, 1 MSPS
Analog-to-Digital Converter (ADC) with up to 16 channels each:
- Differential and single-ended input
- Automatic offset and gain error compensation
- Oversampling and decimation in hardware to support 13-bit, 14-bit, 15-bit, or 16-bit resolution
- Dual 12-bit, 1 MSPS output Digital-to-Analog Converter (DAC)
- Two Analog Comparators (AC) with Window Compare function
- Two temperature sensors
- Parallel Capture Controller (PCC)
- Up to 14-bit parallel capture mode
- Peripheral Touch Controller (PTC)
- Capacitive Touch buttons, sliders, and wheels
- Wake-up on touch
- Up to 32 self-capacitance and up to 256 mutual-capacitance channels
Cryptography
- One Advanced Encryption System (AES) with 256-bit key length and up to 2 MB/s
data rate
- Five confidential modes of operation: ECB, CBC, CFB, OFB, CTR
- Supports counter with CBC-MAC mode
- Galois Counter Mode (GCM)
- True Random Number Generator (TRNG)
- Public Key Cryptography Controller (PUKCC) and associated Classical Public Key
Cryptography Library (PUKCL)
- RSA, DSA
- Elliptic Curves Cryptography (ECC) ECC GF(2n), ECC GF(p)
- Integrity Check Module (ICM) based on Secure Hash Algorithm (SHA1, SHA224, SHA256), DMA assisted
Oscillators
- 32.768 kHz crystal oscillator (XOSC32K)
- Clock failure detection
- Up to two 8 MHz to 48 MHz crystal oscillator (XOSC)
- Clock failure detection
- 32.768 kHz ultra low-power internal oscillator (OSCULP32K)
- 48 MHz Digital Frequency Locked Loop (DFLL48M)
- Two 96-200 MHz Fractional Digital Phased Locked Loop (FDPLL200M)
I/O
- Up to 99 programmable I/O pins
Qualification
- AEC-Q100 Grade 1 (-40°C to 125°C)
Related Devices
Products that support the same set of applications and are compatible with the SAM D5x/E5x Family and provide expanded options:
- The PIC32CX SG41/SG60/SG61 family of devices
(DS60001715)
- Pinout and Software compatible to the SAMD5x/E5x family
- Enhanced security
capabilities:
- Immutable secure boot and secure debug
- Options with integrated Hardware Security Module (HSM)
- The PIC32CK SG01/SG00/GC01/GC00 family of
devices (DS60001795)
- Roadmap Solution compatible with SAMD5x/E5x
- Offers expanded Flash/RAM memory up to 2MB Flash/512KB RAM
- Enhanced security
capabilities:
- Immutable secure boot and secure debug
- Options with integrated Hardware Security Module (HSM)
- Up to two USB ports one High Speed and one Full Speed
- Improved Peripheral Touch Controller
Packages
| Parameter | Package Type | ||||||
|---|---|---|---|---|---|---|---|
| VQFN | TQFP | TFBGA | WLCSP | ||||
| Pin Count | 48 | 64 | 64 | 100 | 128 | 120 | 64 |
| I/O Pins (up to) | 37 | 51 | 51 | 81 | 99 | 99 | 51 |
| Contact/Lead Pitch | 0.5 | 0.5 | 0.5 | 0.5 | 0.4 | 0.5 | 0.4 |
| Dimension | 7x7x0.9 | 9x9x0.9 | 10x10x1.2 | 14x14x1.2 | 14x14x1.2 | 8x8x1.2 | 3.59x3.51x0.53 |
|
Note: All dimensions are in millimeter (mm)
unless specified.
| |||||||