38.15.2 Packet Size

Name: PCKSIZE
Offset: 0x04 + n*0x04 [n=0..1]
Reset: 0xXXXXXXX
Property: -

Bit 3130292827262524 
 AUTO_ZLPSIZE[2:0]MULTI_PACKET_SIZE[13:10] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 
Bit 2322212019181716 
 MULTI_PACKET_SIZE[9:2] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 MULTI_PACKET_SIZE[1:0]BYTE_COUNT[13:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00xxxx00 
Bit 76543210 
 BYTE_COUNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – AUTO_ZLP Automatic Zero Length Packet

This bit defines the automatic Zero Length Packet mode of the pipe.

When enabled, the USB module will manage the ZLP handshake by hardware. This bit is for OUT pipes only. When disabled the handshake must be managed by firmware.

ValueDescription
0Automatic Zero Length Packet is disabled.
1Automatic Zero Length Packet is enabled.

Bits 30:28 – SIZE[2:0] Pipe size

These bits contains the size of the pipe.

These bits are cleared upon sending a USB reset.

SIZE[2:0]Description
0x08 Byte
0x116 Byte
0x232 Byte
0x364 Byte
0x4128 Byte(1)
0x5256 Byte(1)
0x6512 Byte(1)
0x71023 Byte(1)
Note:
  1. For Isochronous pipe only.

Bits 27:14 – MULTI_PACKET_SIZE[13:0] Multi Packet IN or OUT size

These bits define the 14-bit value that is used for multi-packet transfers.

For IN pipes, MULTI_PACKET_SIZE holds the total number of bytes sent. MULTI_PACKET_SIZE must be written to zero when setting up a new transfer.

For OUT pipes, MULTI_PACKET_SIZE holds the total data size for the complete transfer. This value must be a multiple of the maximum packet size.

Bits 13:0 – BYTE_COUNT[13:0] Byte Count

These bits define the 14-bit value that contains number of bytes sent in the last OUT or SETUP transaction for an OUT pipe, or of the number of bytes to be received in the next IN transaction for an input pipe.