40.5.1 I/O Lines
In order to use the I/O lines, the I/O pins must be configured using the IO Pin Controller (PORT).
In order to use the I/O lines, the I/O pins must be configured using the IO Pin Controller (PORT).
DS60001507N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.