51.6.2.2 Data Holding Registers
For both the Transmit and the Receive Serializer, the I2S user interface includes a Data register (TXDATA and RXDATA, respectively). They are used to access data samples for all data slots.
For both the Transmit and the Receive Serializer, the I2S user interface includes a Data register (TXDATA and RXDATA, respectively). They are used to access data samples for all data slots.
DS60001507N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.