29.5.2 Power Management
The OSC32KCTRL will continue to operate in any sleep mode where a 32KHz oscillator is running as source clock. The OSC32KCTRL interrupts can be used to wake up the device from sleep modes.
The OSC32KCTRL will continue to operate in any sleep mode where a 32KHz oscillator is running as source clock. The OSC32KCTRL interrupts can be used to wake up the device from sleep modes.
DS60001507N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.