26.6.4 Using ICM as an SHA Engine
The ICM can be configured to only calculate a SHA1, SHA224, SHA256 digest value.
The ICM can be configured to only calculate a SHA1, SHA224, SHA256 digest value.
DS60001507N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.