52.5.7 Debug Operation
When the CPU is halted in debug mode, the PCC will not halt normal operation.
Note: A buffer overflow condition will occur if the received data buffer is not read
by CPU or CPU DMAC.
DS60001507N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.