55.3.2 Brown-Out Detectors (BOD) Characteristics (105°C)

Figure 55-2. BOD33 Hysteresis OFF
Figure 55-3. BOD33 Hysteresis ON
Table 55-4. BOD33 Characteristics on VDD and VBAT Monitoring in Normal Mode (During Power-up Phase and Active Mode)
DC CHARACTERISTICSStandard Operating Conditions: VDDIO=VDDANA 1.71 V to 3.63V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +105°C
Param. No.SymbolCharacteristicsMin.(1)TypicalMax.(2)UnitsConditions
REG1VBOD33 VDDANA and VBAT BOD levels 1.453—1.565VActiveLEVEL[7:0] = 0x00 (Min Value) , HYST[3:0] =0x02
1.598—1.719VActiveLEVEL[7:0] = 0x19 (Recommended Value) , HYST[3:0] =0x02
1.616—1.737VActiveLEVEL[7:0] = 0x1C (Fuse Value) , HYST[3:0] =0x02
2.925—3.316VActiveLEVEL[7:0] = 0xFF(3) (Max Value) , HYST[3:0] = 0x00
REG3VBOD33LEVEL_STEPVBOD33 step size, LEVEL[7:0]—6—mV
REG4VBOD33HYST_STEPVBOD33 Hysteresis step size, HYST[3:0]—6—mV
REG5TSTART(4)Startup time (Time from enable to RDY) —27—µs
Note:
  1. BOD- = VBOD(min) = (1.5 + (LEVEL[7:0] * VBOD33LEVEL_STEP))
  2. BOD+ = VBOD(max) = (VBOD(min) + (HYST[3:0] * VBOD33HYST_STEP))
  3. If a hysteresis value is programmed, the following equation must be respected to avoid any overflow on VBOD33(max): LEVEL[7:0] value < 255 - HYST[3:0] value.
  4. These values are based on design simulation, and not covered by production test limits or characterization.
Table 55-5. BOD33 Characteristics on VDD and VBAT Monitoring in Low-Power Mode (During Standby/Backup/Hibernate Modes)
DC CHARACTERISTICSStandard Operating Conditions: VDDIO=VDDANA 1.71 V to 3.63V (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +105°C

Param. No.SymbolCharacteristicsMin.(1)TypicalMax.(2)UnitsConditions
REG7VBOD33 VDDANA and VBAT BOD levels 1.39—1.63VActiveLEVEL[7:0] = 0x00 (Min Value) , HYST[3:0] =0x02
1.52—1.8VActiveLEVEL[7:0] = 0x19 (Recommended Value) , HYST[3:0] =0x02
1.54—1.82VActiveLEVEL[7:0] = 0x1C (Fuse Value) , HYST[3:0] =0x02
2.8—3.28VActiveLEVEL[7:0] = 0xFF(3) (Max Value) , HYST[3:0] = 0x00
REG9VBOD33LEVEL_STEPVBOD33 step size, LEVEL[7:0]—6—mV
REG10VBOD33HYST_STEPVBOD33 Hysteresis step size, HYST[3:0]—6—mV
REG11TSTART(4)Startup time (Time from enable to RDY) —27—µs
Note:
  1. BOD- = VBOD(min) = (1.5 + (LEVEL[7:0] * VBOD33LEVEL_STEP))
  2. BOD+ = VBOD(max) = (VBOD(min) + (HYST[3:0] * VBOD33HYST_STEP))
  3. If a hysteresis value is programmed, the following equation must be respected to avoid any overflow on VBOD33(max): LEVEL[7:0] value < 255 - HYST[3:0] value.
  4. These are based on design simulation, and not covered by production test limits or characterization.
Table 55-6. BOD33 Power Consumption
SymbolCPU ModeConditionsTATyp.MaxUnits
IDDActive / Idle VDD = 1.8VMax. 105°C Typ 25°C8.52 13.26µA
VDD = 3.3V10.10 15.70
Standby with BOD continuous normal modeVDD = 1.8V4.71 6.74
VDD = 3.3V6.01 8.59
Standby with BOD continuous low power mode or Hibernate modeVDD = 1.8V0.15 0.25
VDD = 3.3V0.21 0.33