12.11.2.1 Initialization
The module is enabled by enabling its clocks. For more details, refer to Clocks. The DSU registers can be PAC write-protected.
The module is enabled by enabling its clocks. For more details, refer to Clocks. The DSU registers can be PAC write-protected.
DS60001507N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.