59.1 Package Marking Information
All devices are marked with Atmel logo and ordering code.
Additional marking information is as follows:
- "YY": Manufacturing year
- "WW": Manufacturing week
- "R": Internal Code
- "XXXXXX": Lot number
All devices are marked with Atmel logo and ordering code.
Additional marking information is as follows:
DS60001507N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.