44.5.6 Events
TRNG can generate Events that are used by the Event System (EVSYS) and EVSYS users.
TRNG cannot use any Events from other peripherals, as it is not an Event User.
TRNG can generate Events that are used by the Event System (EVSYS) and EVSYS users.
TRNG cannot use any Events from other peripherals, as it is not an Event User.
DS60001507N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.