56.7.3 Internal Ultra-Low Power 32 kHz RC Oscillator (OSCULP32K) Characteristics (125°C)
| Symbol | Parameter | Conditions | Min. | Typ. | Max | Units |
|---|---|---|---|---|---|---|
| FOUT | Output frequency | [-40, +125]°C, VDDANA>1.71V | 26.00 | 32.768 | 40.92 | kHz |
| Symbol | Parameter | Conditions | Min. | Typ. | Max | Units |
|---|---|---|---|---|---|---|
| FOUT | Output frequency | [-40, +125]°C, VDDANA>1.71V | 26.00 | 32.768 | 40.92 | kHz |
DS60001507N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.