17.8.4 Status
| Name: | STATUS |
| Offset: | 0x03 |
| Reset: | 0x00 |
| Property: | Read-only |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ECCDIS | |||||||||
| Access | R | ||||||||
| Reset | 0 |
Bit 0 – ECCDIS ECC Disable
| Value | Description |
|---|---|
| 0 | ECC detection and correction is enabled. |
| 1 | ECC detection and correction is disabled. |
| Name: | STATUS |
| Offset: | 0x03 |
| Reset: | 0x00 |
| Property: | Read-only |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ECCDIS | |||||||||
| Access | R | ||||||||
| Reset | 0 |
| Value | Description |
|---|---|
| 0 | ECC detection and correction is enabled. |
| 1 | ECC detection and correction is disabled. |
DS60001507N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.