26.5.1 Power Management
The ICM will run only when the source clocks are running, i.e. when the CPU is in Active mode.
The ICM will run only when the source clocks are running, i.e. when the CPU is in Active mode.
DS60001507N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.