1 Module Overview
This chapter provides an overview of the functionality and basic configuration options of the ADC. Getting Started describes the basic steps to configure and run the ADC module with register description details.
This chapter provides an overview of the functionality and basic configuration options of the ADC. Getting Started describes the basic steps to configure and run the ADC module with register description details.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.