2 Getting Started
This chapter walks you through the basic steps for getting started with simple ADC conversion, and experimenting with its MUX settings. The necessary registers are described along with relevant bit settings. In the code supplied (see chapter Get Source Code from Atmel | START) with this application note, multiple steps, which write to the same register, are combined and the effective value is written to the register in a single step for simplicity.