2.3 Free-Running Interrupt Mode
Task: Free-running conversion on ADC channel 0. Use of conversion complete interrupt.
In this program the initialize() routine is used to
initialize the ADC module. In free-running mode, a new conversion will be started
immediately after a conversion completes. The ADSC bit remains high during a conversion.
The time between two consecutive ADC samples depends on the ADC conversion time.
- Repeat steps 1-4 from the Single Conversion Mode.
- Set the ADC Interrupt Enable bit (ADIE) in ADCSRA equal to 1 to enable the ADC conversion complete interrupt.
- Set the Auto Trigger Enable bit (ADATE) in ADCSRA equal to 1 to enable auto triggered mode. By default, the Auto Trigger Source bit fields (ADTS2:0) in ADC Control and Status Register B (ADCSRB) is set to 000, which represents free-running mode.
- Set the Start Conversion bit (ADSC) in ADCSRA to start the first conversion.
- After the conversion is done (ADIF bit becomes high) the CPU executes the ADC interrupt service routine where the ADC data register pair (ADCL/ADCH) is read to get the 10-bit ADC result.
Test Steps
Refer to Test Steps.