2.1 General Instructions to Test the Code on
STK600
Place the ATmega88 device on the
STK600 using the specific routing card and socket card (STK600-RC032M-29 and
STK600-TQFP32 )
Try accessing the device from the
menu Tools → Device Programming in Atmel Studio
The voltage from AREF1 can be used as
input to the ADC. Adjust the AREF1 voltage via the menu Tools → Device
Programming → Board settings in Atmel Studio.
Connect AREF1 on the STK600 to the
ADC input channel ADC0 (PC0) used in the examples
On the STK600, connect PB0 to LED0,
and PB1 to LED1. These pins are used in the following examples to give a visual
indication.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.