1 MPLAB MTCH9010 Plugin Installation
MPLAB Data Visualizer is a program used to process and visualize data from a running embedded target. The program may be accessed from within the MPLAB X IDE or as a standalone program.
Find the installation procedure for the MPLAB Data Visualizer in the Installation chapter of the MPLAB Data Visualizer User’s Guide.
Open MPLAB Data Visualizer. Click and select Tools>Plugins>Available Plugins. Click the check box MPLAB MTCH9010 Plugin and then click Install.
In the Plugin Installer window, click Next to go to the License Agreement page, where it is required to check the box near the acceptance of terms and conditions and then click Install.
Once the installation is complete, select the Restart Now option and click Finish.