2 Getting Started With the MPLAB MTCH9010 Plugin
The MTCH9010 Evaluation Kit is a complete system designed to help users quickly familiarize themselves with the MTCH9010's capabilities. It includes two sensor boards: one capacitive and one conductive. The evaluation kit is designed to enable users to easily interface and test their custom sensors with MTCH9010, providing a versatile platform for rapid development.
To connect the MTCH9010 Evaluation Kit (EV24U22A) to the MPLAB Data Visualizer, follow these steps:
- Connect the MTCH9010 Evaluation Kit to your PC using a USB Type-C cable.
- Open the MPLAB Data Visualizer standalone
program.Note: If using the MPLAB MTCH9010 Plugin within MPLAB X IDE, the MPLAB Data Visualizer can be opened by pressing the DV button as shown below.
Figure 2-1. MPLAB Data Visualizer Button
- From Protocols, select Other
Protocols.
Figure 2-2. Other Protocols - Identify the MTCH9010 COM port and set the
baud rate to 38400.
Figure 2-3. MTCH9010 COM Port - Click the Start button for the MTCH
Session.
Figure 2-4. Start Session Button
Note: Apply a reset to start configuring the
MTCH9010.