Introduction
The Microchip MTCH9010 Liquid Detector, featuring both digital and raw data outputs, offers a simple yet flexible solution for detecting liquid presence across various sensors. When paired with the appropriate sensor, the system can operate using either the capacitive or conductive liquid presence detection method.
This document provides step-by-step instructions on how to install and use the MPLAB® MTCH9010 plugin for the MPLAB Data Visualizer with the MTCH9010 Evaluation kit (EV24U22A). This plugin offers the possibility to easily configure the MTCH9010 in the Enhanced Configuration mode using a graphical user interface, allowing the user to modify the MTCH9010 parameters. Additionally, the raw data can be visualized over time as plots in a graph.