4.2.1 Assets

There are several possible configurations or features that could be incorporated into a secure firmware update solution depending on the product's needs.

Assets:

  • Executable Firmware Image (existing firmware image)
  • Firmware Update Image (incoming firmware image update)