3.5 Charger State Machine (CSM)
The CSM is responsible for guiding the system through the various states needed to safely
charge the battery. Multiple state machines are included, one for each battery chemistry
option. The state machines are enabled through #define statements in
the MultiChemCharger_Main.h file. Each state in these machines is designed to control
the hardware to provide the appropriate current and voltage for the battery as needed,
as well as pass control to the next state. The power supply hardware components (the
type, topology, associated registers and controls) are abstracted from the main.c
routines through generic function calls to the routines found in the
MultiChemCharger_Hardware.c file. Each unique hardware implementation will need the
routines adjusted as needed to implement the abstracted hardware functions.