3.5.3.5 USB_HOST_HID_USAGE_DRIVER_SUPPORT_NUMBER Macro

C

#define USB_HOST_HID_USAGE_DRIVER_SUPPORT_NUMBER 

Summary

USB Host HID number of Usage driver registered

This macro defines the number of Usage driver registered with USB Host Hid driver. If the application wants HID driver to support 2 HID device having different usage, then the value should be set to 2.

Remarks

None.