3.5.3.3 USB_HOST_HID_INTERRUPT_IN_ENDPOINTS_NUMBER Macro

C

#define USB_HOST_HID_INTERRUPT_IN_ENDPOINTS_NUMBER 

Summary

USB Host HID Maximum Number of INTERRUPT IN endpoints supported

This macro defines the number of INTERRUPT IN endpoints supported by USB Host HID driver. If the application needs to work with HID device which has 2 INTERRUPT IN endpoints, the value should be set to 2.

Remarks

None.