3.2.3.8 Configuration on MCC

Number of TPL Entries

Symbol name: CONFIG_USB_HOST_TPL_ENTRY_NUMBER

This configuration option indicates the current number of entries in the Host TPL table. This is shown for indication purposes only. It is automatically updated based on the number of device types to be supported by the Host

Hub support

Symbol name: CONFIG_USB_HOST_HUB_SUPPORT

Enable this option to add Hub Support to the current application. Checking this box adds the Hub Driver to the USB Host application and allows the Host Layer to communicate with several USB devices.

Number of Pipes

Symbol name: CONFIG_USB_HOST_PIPES_NUMBER

Configures the maximum number of Pipes required for the application.