3.4.5.1 usb_host_cdc_config_template.h

File Name

usb_host_cdc_config_template.h

Description

USB Host CDC Class Configuration Definitions

This file contains configurations macros needed to configure the CDC host Driver. This file is a template file only. It should not be included by the application. The configuration macros defined in the file should be defined in the configuration specific system_config.h.

Macros

Name Description
USB_HOST_CDC_ATTACH_LISTENERS_NUMBER Defines the number of attach event listeners that can be registered with CDC Host Client Driver.
USB_HOST_CDC_INSTANCES_NUMBER Specifies the number of CDC instances.