3.3.3.2 USB_HOST_AUDIO_V1_INSTANCES_NUMBER Macro

C

#define USB_HOST_AUDIO_V1_INSTANCES_NUMBER 

Summary

USB Host Audio v1.0 Maximum Number of Instances

This macro defines the number of instances of the Audio v1.0 host Driver. For example, if the application needs to implement two instances of the Audio v1.0 host Driver should be set to 2.

Remarks

None.