3.7.3 Configuring the Library

The USB MSD Host Client Driver requires configuration constants to be specified in system_config.h file. These constants define the build time configuration (functionality and static resources) of the USB MSD Host Client Driver.

Macros

Name Description
USB_HOST_MSD_INSTANCES_NUMBERDefines the maximum number of MSD devices to be supported by this host application.
USB_HOST_MSD_LUNS_NUMBERDefines the maximum number of MSD Device LUNs to be supported in the application.