3.7.2 Using the Library

This topic describes the basic architecture of the USB MSD Host Client Drier Library and provides information and examples on its use.

Topics

Name Description
Abstraction ModelDescribes the Abstraction Model of the USB MSD Host Client Driver Library.
Library OverviewProvides an overview of the USB Host MSD Library.
How the Library WorksDescribes how the library works and how it should be used.