3.6.2 Configuring the Library

The USB Hub Host Client Driver requires configuration constants to be specified in system_config.h file. These constants define the build time configuration (functionality and static resources) of the Hub Host Client Driver.

Macros

Name Description
USB_HOST_HUB_INSTANCES_NUMBER USB Host Hub Instances Number
USB_HOST_HUB_PORTS_NUMBERUSB Host Hub Number of Ports per Hub