2.6.5.2 usb_device_hid_config_template.h

File Name

usb_device_hid_config_template.h

Description

USB Device HID Class Configuration Definitions

This file contains configurations macros needed to configure the HID Function Driver. This file is a template file only. It should not be included by the application. The configuration macros defined in the file should be defined in the configuration specific system_config.h.

Macros

Name Description
USB_DEVICE_HID_INSTANCES_NUMBERSpecifies the number of HID instances
USB_DEVICE_HID_QUEUE_DEPTH_COMINED DOM-IGONORE-BEGIN