5.2.2 Message Flow
The target is the master in the system, whereas the host computer is the slave. The target will initiate communication, and the computer will respond. However, the computer will transmit data to the target MCU as soon as data is generated on the computer.
Before any data can be exchanged between the target and the computer, the connection must be established using handshake messages.