4.2.1 Logging to a Binary File
- Select output format “BIN” in the Output format selection box
- Set the output file by pressing the “...” button in the Output file selection box and selecting a path and name
- Connect an external source to the input sink
- Press the Start button to begin logging. The button will be replaced by the Stop button.
- Press the Stop button to close the file and end logging before inspecting the logged data