2.2.1 On 24-Pin Automotive Devices Pin PC5 is Not Available
On 24-pin automotive devices pin PC5 is not available.
Work around
Do not connect pin PC5 and disable input on pin (PORTC.PINTCRL5.ISC=0x4).
Affected Silicon Revisions
| Rev. A | Rev. B |
| X | - |
On 24-pin automotive devices pin PC5 is not available.
Do not connect pin PC5 and disable input on pin (PORTC.PINTCRL5.ISC=0x4).
| Rev. A | Rev. B |
| X | - |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.