3.7.2 Package Drawings
The information in the Device and Package Maximum Weight and Package Reference tables might be outdated. Refer to the RoHS information table on the device product page for up-to-date information.
The Moisture Sensitivity Level (MSL) information in the data sheet might be wrong, as this depends on the assembly site. To determine the MSL information for Microchip device shipments received from Microchip, review the label affixed to each bag, reel and inner box.
If neither the bag, reel or inner box is available, MSL information can be determined by reviewing Table 3.3 in the Package Qualification Summary Report posted at microchip.com/quality. The report is organized by package type and assembly site.