3.2.2 ADC Reference Selection

The reference selection for the ATmega328PB ADC is shown in the table below. It can be configured in the ADMUX register.

Table 3-2. Input Channel Selection
MUX[3:0]Single ended input
0ADC0
1ADC1
10ADC2
11ADC3
100ADC4
101ADC5
110ADC6
111ADC7
1000Temperature sensor
1001Reserved
1010Reserved
1011Reserved
1100Reserved
1101Reserved
11101.1V (VBG)
11110V (GND)