3.2.1 ADC Input Selection
Vbg (VREF) can be selected as the ADC input per the table below, from the ADMUX registers of the ADC at ATmega328PB.
| REFS[1:0] | Voltage reference selection |
|---|---|
| 0 | AREF, internal VREF turned OFF |
| 1 | AVCC with external capacitor at AREF pin |
| 10 | Reserved |
| 11 | Internal 1.1V voltage reference with external capacitor at AREF pin |